The Eaton HDR48-ES Energy Saver Rectifier is designed for communications network operators who are striving to cut energy costs across the network, and/or to meet aggressive carbon footprint reduction targets. Industry leading power density, short depth and flexible mounting options make the HDR48-ES well suited for your limited space applications such as ETSI and roadside cabinets.
Input | |
AC Supply | 120V/208-240V, 50/60Hz (nominal) 185 – 275V full output power up to 50°C [122°F] 90 – 185V reduced output power |
Power Factor | >0.99 (50 – 100 % Output Current) |
Efficiency | >97% peak >96% (20 – 100% output power) |
Output | |
DC Output Voltage Range | 43 – 57.5V |
DC Output (maximum) | 3000W @ 48V |
Environmental | |
Operating Temperature Range | -40°C – +70°C [-40°F – +158°F] Output power derates above 50°C [122°F] |
Cooling | Temperature controlled, variable speed, high reliability fan |
Mechanical | |
Dimensions H,W,D | 3U: 133mm [5.25”], 42mm [1.65”], 266mm [10.45”] overall |
Weight | 1.7kg [3.7 lb] |
Certifications | |
North America | UL, FCC Verification, CSA, IC |
Europe | CE |