Eaton Bussmann series ExC10 are 10 x 32 mm high power dense cartridge fuses with nominal current ratings from 40 to 63 A and voltage ratings up to 500 V. These families provide highly reliable overcurrent protection in high voltage and high current applications. The ExC10s offer multiple termination options to suite application needs, including PCB thru-hole and bolt down screw assembly
EAC10: 10 x 32 mm high breaking capacity fuse, cartridge, bolt-down, and PCB terminal