Download document () of 20
Sensors

Metal shunts | Current sense

Eaton’s current shunts are high power current sense products that has the benefit of simple and linear current measurement. They are compact and low profile solutions that have power ratings up to 15 W and resistances down to 0.1 mΩ. They are offered in three different footprints, from 1216 to 5930 EIA. Their construction allows for low inductance (<0.1 µH) and are AEC-Q200 qualified

Specifications

Specifications

Download Links
X
Download Close