Download document () of 20
Low-voltage power conversion

Series 12000 battery equalizer (12010E10)

The 12010E10 battery equalizer provides 10A of 24V power from a 12V input, allowing 24V loads to be powered from a 12V electrical system. Efficiently convert electrical power from one voltage level to another. Used in battery balancing applications, the 12010E10 provides an output of twice the input voltage keeping batteries charged and balanced.

Core features

•Easily implemented into a system providing 24V power from a 12V input allowing use of 12V and 24V components

•Allows use of 24V electrical components in a 12V electrical system providing greater system flexibility

•Clean output power able to power sensitive loads including radios and controllers

•Proven reliability with over 25 years field experience

Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

Color options Blue Green 
Sizes Large Medium
Download Links
X
Download Close