Download document () of 20
Wireless mobile machine controls

T300 one-way small belly pack radio remote

A 31-function FHSS remote control, is weatherproof and fabricated from high-impact, low-temperature plastic, making it extremely resilient in the field. Operating on 4 C batteries, this lightweight transmitter unit offers 16 proportional functions and up to 15 discrete functions using a combination of switch, paddle and/or joystick controls. Optional tether cable models are available

Core features

  •  31 function compact and lightweight transmitter
  •  Up to 16 proportional functions using a combination of paddle and/or joystick controls
  •  Up to 3 proportional functions using potentiometers
  •  Up to 15 discrete functions using a combination of toggle or push button switches
  •  Electronic stop function
  •  Powered by 4 C alkaline batteries
  •  Optional tether cable models available
Specifications

Product details

Catalog Number

T300
Applications Material Handling, Dredger, Portable Sawmill, Tire Crane, Material Handling, Utility Vehicle
Operator Keys 31 functions + Electronic stop - up to 8 proportional paddles
Indicators & Diagnostics Battery/ Pendant, Active & Electronic Stop LED Status
Security Factory programmed with unique ID code, CRC-16 error detection.
Input Power 4C (alkaline) batteries
Battery Life 500 hours (continuous)
Operating Temp. Range -40 °F to 131 °F (-40 °C to 55 °C)
Size 9.5" x 6.0" x 5.0" (240mm x 152mm x 127mm)
Download Links
X
Download Close