Knowledge Search
Download document () of 20
Standard enclosures and junction boxes

WAB W-Series Junction Boxes

Crouse-Hinds series WAB junction boxes are designed for hazardous and non-hazardous locations to be used as a pull box, provide enclosures for slices and taps, and to enclose and protect electrical equipment.  Available in sizes from 4" x 4" x 2" to 8" x 8" x 6".

WAB boxes feature an unflanged cover for surface mounting in raintight and dusttight applications.  The iron alloy bodies and heavy gauge steel covers are hot dip galvanized for superior corrosion protection.

Certifications and compliances

  • Dusttight
  • Weatherproof
  • NEMA 3, 4, 12
  • NEMA 250

Design features

  • Flat neoprene cover gasket
  • Wide range of drilled and tapped and slip hole conduit entrance sizes and locations permits extreme flexibility of use in conduit system
  • Internal equipment mounting pads available blind tapped for 1/4”-20 mounting screws
  • Blind tapped into internal mounting pads
  • Mounting straps are standard on smaller sized boxes up to 8” x 8” x 6”; for larger sizes, consult factory

Standard materials

  • Body – iron alloy with hot dip galvanized finish
  • Cover – heavy gauge steel with hot dip galvanized finish
  • Gaskets – neoprene
  • Cover screws – stainless steel
  • Mounting straps – steel
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links