Download document () of 20
xStorage containers

xStorage Container M50/M100 Microgrid

M50/M100 Microgrid is a line of 10GP prefabricated all-in-one system suitable to use in small-scale applications and renewable energy sources. 

Completed with UL 9540A approved lithium-ion battery strings, BMS, EMS, PCS, transformer, fire suppression system, and HAVC unit, M50/M100 Microgrid helps ensure your power continuity and seamless integration with solar energy source.

Core features

  • Rated power: 50 kW/100 kW
  • Rated capacity: n*64 kWh (n=2~6)
  • On-grid and islanded mode supported
  • Seamless integration with PV power, diesel generator and primary grid
  • UL 9540A certified lithium-ion battery ensures system safety
  • IP 65 rated battery string ensures reliable operation
  • Battery lifespan of 6,000 cycles
  • Plug-and-play design, ease of installation

Application highlights

  • Small-scale microgrid system - store solar power or off-peak cheap electricity for peak-shaving, and together with a PV installation, increase solar self-generation/-consumption for additional savings.

View the following video to learn more details about M100 Containerized Energy Storage System

You may also be interested in the following products

Specifications
M50-M100-spec-table.jpg
M50-M100-system-composition.jpg
Download Links

xStorage Container M50/M100 Microgrid Resources

X
Download Close