Knowledge Search
Download document () of 20
Manual pipeline strainers

Model 72X

Specifically designed for conformance in the European market, the model 72X Simplex cast manual strainer complements Eaton’s range of manual pipeline strainers. The Simplex 72X pipeline strainer range conforms to the Pressure Equipment Directive (PED) with superior sealing and surface finish characteristics to legacy models. The strainer range is CE-marked to PED and is compliant with the EN13445 and AD 2000 pressure vessel codes. Providing full bypass-free filtration to protect process equipment, typical applications for the strainers include chemical, petrochemical and water pipelines where temporary shutdown for cleaning or changeout is possible.

Manufacturing Type
Cast
Materials
Ductile Iron, Stainless steel
Pressure Rating
10 bar (Ductile Iron) /16 bar (Stainless steel) @120 °C

Core features

  • Flanged or threaded DIN and ANSI end connections
  • Ductile Iron models designed to 10 bar, 120°C
  • Stainless steel models designed to 16 bar, 120°C
  • Bolted Cover
  • Machined basket seat with o-ring seal
  • Large capacity 316 stainless steel baskets, perforated or mesh
  • Bottom drain port
  • Mounting feet for stable installation for flanged units 2" and larger
  • Basket perforations from 1⁄32" to ½"
  • Basket mesh from 20 to 400 (900-25µm)

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • NBR, EPDM, FPM or FEP encapsulated FPM O-rings
  • Gauge/vent taps -  1/4" BSP
  • Vent valves
  • Pressure differential gauge and switch
  • Magnetic basket inserts

Applications:

  • Model 72X basket strainer provides bypass-free filtration to protect process equipment in most demanding applications, including chemical, petrochemical and water pipelines that can be temporarily shut down for strainer basket cleaning or changeout.
Specifications

Mod. 72X Cv factors*

Size Value
1" 18
1-1⁄2" 37
2" 66
3" 154
4" 244
6" 484
* For water with clean, perforated basket

Threaded Model 72X dimensions (in/mm)

Ductile Iron Models only

Size A B C D E F G H
1 6.26 / 159 7.09 / 180 4.33 / 110 5.16 / 131 3.15 / 80 - 1⁄2 12.01 / 305
1-1⁄2 8.15 / 207 9.17 / 233 5.12 / 130 6.92 / 176 4.17 / 106 - 3⁄4 16.00 / 406
2 10.47 / 266 11.18 / 284 7.09 / 180 7.64 / 194 5.12 / 130 6.50 / 165 1-1⁄2 18.90 / 480
Size Weight (kg)
1 5
1-1/2 8
2 13

Flanged Model 72 dimensions (in/mm)

Size A B C D E F G H
1 7.63 / 194 8.38 / 180 4.00 / 110 5.00 / 131 5.00 / 80 1⁄2 13.00 / 305
1-1⁄2 10.25 / 260 11.00 / 233 4.88 / 130 7.00 / 176 5.00 / 106 3⁄4 16.00 / 406
2 10.50 / 266 11.18 / 284 6.75 / 180 7.63 / 194 5.13 / 130 6.25 / 165 1 1⁄2 20.00 / 480
3 13.15 / 334 16.14 / 410 8.43 / 214 12.24 / 311 6.50 / 165 8.70 / 221 1 1⁄2 27.00 / 686
4 17.36 / 441 16.14 / 410 11.89 / 302 10.71 / 272 9.65 / 245 10.36 / 264 1 1⁄2 26.73 / 679
6 19.76 / 502 24.65 / 626 11.89 / 302 18.31 / 465 9.96 / 253 11.38 / 289 1 1⁄2 50.00 / 1,270
Size Weight (kg)
1" / DN 25 7
1-1/2" / DN 40 11
2" / DN 50 16
3" / DN 80 33
4" / DN 100 59
6" / DN 150 94
Eaton Model 72X simplex basket strainer Drawings