Knowledge Search
Download document () of 20
FMC

Combination Couplings - FMC

ACC, FECC and FECS combination couplings from Eaton's Crouse-Hinds Division are used to join EMT conduit to armored cable, metal-clad cable or flexible metallic conduit.

Certifications and compliances

ACC and Zinc Die Cast Compression Couplings

  • UL Listed
  • cUL Listed 

FECC, FECS Series Combination Couplings

  • UL Listed

Design features

ACC combination couplings

  • Dual gripping saddle design on the coupling safely secures cable or conduit in place and prevents loosening from vibration
  • Steel compression ring and nut provide a strong, secure termination point for EMT conduit
  • Tri-head set screw may be installed using a slotted, Phillips or Robertson head screwdriver
  • Steel combination coupling is zinc electroplated for corrosion resistance

Zinc die cast combination couplings

  • EMT (set screw) to flexible steel (clamp)
  • FECC and FECS combination couplings:
  • Set screw squeeze type
  • Screw-in type compression

Standard materials

  • Body - Steel (ACC) or zinc die cast (FECC/FESC)
  • Screw - Steel
Specifications

Ordering Information

Combination Couplings FMC Order Table

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close