Knowledge Search
Download document () of 20
Fuses and fuse holders

Edison series Class RK5 Fuses

Edison's UL Class RK5 dual-element, time-delay fuses provide economical solutions to overcurrent protectioni. Available in both 250Vac and 600Vac, with 200kA RMS Sym interrupting ratings and sizes ranging from 0 to 600 amp.

Core features

  • Branch circuit rated
  • Rejection type fuse
  • 200kA interrupting rating
  • 250Vac or 600Vac for respective application needs
  • Separate overload and short-circuit elements provide time delay for sizing as close as 125% of motor FLA while delivering excellent short-circuit protection
  • UL and CSA Certified

Benefits of Edison Class RK5 fuses

Superior overload and cycling capabilities

Bussmann series Fuseology

    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close