Download document () of 20
Industrial connectors, backshells and contacts

UTG series

The UTG series is a circular connector with a 1/3 bayonet coupling  to quickly connect, with an audible click to confirm proper connection.

Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.

Within the UTG series, our large choice of layouts offers you the option to mix signal and power or copper and optic within the same connector.

Core features

  • Resistance to shock, vibration, UV exposure and IP65
  • Operating temperature: 40°C  to +105°C /  104°F to 221°F
  • RoHS and REACH compliant

Upgrades made easier, quicker and cost effective

UTG connectors use Trim Trio contacts which are intermateable with the UTS and UT0 series, and interchangeable with the UTGX series. The versitility provides you the option to change from one series to another without tools or panel cut-out modifications

Safe for operators and the environment

Our UTG series is qualified for safety conditions with UL94V0 approval and environmental REACH and RoHS qualifications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links