Download document () of 20
Automatic transfer switches

Eaton ATDH PC-Class Automatic Transfer Switch

Eaton's ATDH PC-level integrated high-current automatic switch is an innovative power transfer device engineered to provide uninterrupted protection for critical electrical systems. Eaton’s ATDH switch makes installation and maintenance straightforward, catering to diverse user needs. Whether in open, closed, or delayed transition mode, the switch ensures smooth power transfers. Additionally, its bypass and isolation functions enable maintenance and testing without interrupting the power supply, offering exceptional convenience and redundancy.

Advanced Systems That Ensure Seamless

In an increasingly digitalized operational technology landscape, the demand for continuous, reliable power has never been higher. Unexpected power outages can result in costly operational disruptions and significant financial and reputational losses, making it essential for businesses to have advanced systems that ensure seamless transitions between primary and backup power sources.

Versatile Power Solutions for Mission-Critical Industries

Eaton’s ATDH PC-level automatic switch is versatile and can be employed across a variety of sectors that rely on automatic switching between primary and backup power sources. This includes power utilities, data centers, financial buildings, telecommunications networks, and transportation infrastructure. It is suitable for grid-to-grid, grid-to-generator, and generator-to-generator applications, providing a robust solution for environments where power reliability is paramount.

Advanced Features for Maximum Power Control and Flexibility 

● High Current Capacity: Rated for operating currents up to
4000A, supporting heavy-duty applications.

● Short Circuit Resilience: Withstands short-circuit currents up
to 100kA,ensuring reliable performance under extreme conditions.

● Flexible Transition Options: Supports both open and closed
transitions, managed by an intelligent controller.

● Bypass and Isolation: Facilitates maintenance and redundancy
without disrupting power to the load.

● Real-Time Monitoring: Continuously tracks key power quality
parameters for proactive management.

● Advanced Communication Protocols: Supports Modbus-RTU
and TCP/IP for integration with modern networked systems.

● Customizable Alarms: Offers adjustable electrical threshold
settings and alerts for over-limit conditions.

● Smart Power Management: Ensures optimal power selection
and usage based on real-time conditions.

Eaton ATDH PC Class Automatic Transfer Switch
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close