xEnergy Basic BP is a wall- or floor-mounted enclosure for electrical distribution systems up to 630 A. It is not only the smallest distribution board in our xEnergy family, but also the most flexible and versatile of the entire range. The variety of different types and sizes allows it to be used in almost every possible application.
Certified as a low-voltage distribution board that may be operated by non-experts in accordance with IEC/EN 61439-1/-2/-3 and IEC/EN 62208, xEnergy Basic BP is the ideal choice for electrical distribution systems in residential and functional buildings.
----
add VP features?:
Eaton provides a platform called xEnergy Basic, which is able to serve both, the panel builder segment as complementary product within our xEnergy series for sub-distribution boards, as well as the well known metering and final distribution boards for residential segment.
BP-O (IP31, IK08)
BPM-O (IP55, IK10)
BPM-F (IP55, IK10)
BP-O (IP30, IP31, IK08)
BP-U (IP30, IP43, IP54, IK08)
BPM-O (IP55, IK10)
BP-F (IP30, IP31, IK08) and BPM-F (IP55, IK10)