Eaton’s MVS medium-voltage switchgear provides safe, reliable switching and fault protection with arc flash protection. The metal enclosed assembly — consisting of a 5-15kV switch, bus and fuses — is designed to meet the requirements of industries such as health care, data center, industrial, utility, mining, commercial and others.
Eaton’s MVS medium-voltage switch provides everything you need for safe, reliable switching and fault protection in an arc-resistant design. Packed with integral safety features, the vertical structure is built to withstand the effects of internal faults up to the maximum current rating, with a welded heavy-duty door design that contains arcing faults.
With IEEE C37.20.7Type 2B accessibility rating, the Eaton MVS provides arc-resistant features and protection at the freely accessible exterior (front, back and sides) of the equipment, as well as in front of the instrument/control compartment with the door opened while the equipment is energized and operating normally.
RATED MAXIMUM VOLTAGE | 4.76 kV, 15 kV | |
CONTINUOUS CURRENT | 1200 A | |
INTERRUPT RATING | Up to 63 kA rms symmetrical | |
BASIC IMPULSE LEVEL (BIL) | 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak |
ANSI/IEEE STANDARD | C37.20.3, C37.57 | |
NEMA | SG-5 | |
CSA | C22.2 No. 31 | |
THIRD PARTY APPROVAL/RECOGNITION | UL, CSA available for most ratings | |
SEISMIC QUALIFICATION | IBC, CBC |
ACCESS | Front & rear options | |
INSULATING MEDIUM | Air | |
BUS INSULATION | Optional | |
BUS SUPPORTS | Polyester Finned | |
ENCLOSURE TYPE | Indoor & outdoor | |
INDOOR SECTION DIMENSIONS (TYPICAL) | 36" w x 34.94" d x 125" h |
SWITCHING DEVICE | Fusible switch | |
DEVICE MOUNTING | Fixed |
WEIGHTS | 1800 lbs | |
Your search "" did not match any documents or products.
Learn about the fundamentals of medium voltage switchgear