Eaton's Cooper Power series 6H and V6H three-phase, hydraulically controlled reclosers provide reliable, self-contained distribution-circuit overcurrent protection. Additionally, they’re offered at low cost and require minimal service.
| Recloser | 6H | V6H | |
| Nominal operating voltage (kV) | 2.4—14.4 |
2.4—14.4 |
|
| Maximum continuous current (amps) |
100 | 200 | |
| Maximum design voltage (kV) | 15.5 | 15.5 | |
| Max interrupting current (symmetrical amps) |
@ 2.4—4.8 kV |
3000 | 3000 |
| @ 4.8—8.32 kV |
2500 | 2500 | |
| @ 8.32—14.4 kV |
2000 | 2000 | |
| Impulse withstand (BIL), 1.2x50 sec wave (crest kv) | 110 | 110 | |
| 60-Hz withstand (rms kV) |
Dry, one minute | 50 | 50 |
| Wet, ten minutes | 45 | 45 | |
| Reclosing time (sec) | 1-1/2 | 1-1/2 | |
| Bushing creepage distance (in.) | 10-7/8 | 10-7/8 | |
| Available trip coils - Continuous current rated (amps) | 5, 10, 15, 25, 35, 50, 70, 100 | 5, 10, 15, 25, 35, 50, 70, 100, 140, 200 | |
| Recloser | % Interrupting rating | Maximum circuit X/R ratio | Number unit operations | Total unit operations |
| 6H | 15-20 |
2 | 32 | 68 |
| 45-55 |
5 | 24 | ||
| 90-100 |
10 | 12 | ||
| V6H | 15-20 |
2 | 128 | 272 |
| 45-55 |
5 | 96 | ||
| 90-100 |
10 | 48 |
You can access software, firmware, and associated documentation when you log into MyEaton by clicking Sign in at the top right of this Eaton.com page.
Visit this page for information on earlier models.
NOVA NX-T triple-single recloser
Form 7 recloser control
NOVA three-phase recloser
NOVA STS single-tank triple-single recloser
D, DV single-phase reclosers
E, 4E, H, 4H, L single-phase reclosers
Form 4D recloser control
Form 6 recloser control
NOVA-TS triple-single recloser
SPEAR single-phase recloser and control
V4H, V4E, V4L single-phase reclosers
VSA three-phase recloser
VSO three-phase recloser
W, VW, WV, VWV three-phase recloser
WE, WVE, VWE, VWVE three-phase recloser