Download document () of 20
Power factor correction capacitors

MV-AutoVAR

Eaton’s MV-AutoVAR product line is comprised of metal-enclosed, medium voltage capacitor banks for applications with varying plant power factors. This capacitor system, which is housed within a NEMA 3R modular enclosure, automatically switches stages of capacitance in and out based on information collected by the power factor controller on the door-in-door control panel. 

Expandable capacitor systems

Additional capacitor stages can be easily installed in the future to ensure that your equipment is always protected.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close