Knowledge Search
Download document () of 20
Surge protection

MTL FP32 fieldbus trunk and spur surge protection - DIN rail

The MTL FP32 devices provide surge protection along the trunk or spurs of fieldbus systems, preventing damage to the associated electronics such as power supplies, device couplers, terminators and the bus control equipment. Fully automatic, the FP32 reacts immediately to ensure that equipment is never exposed to damaging surges by directing surges safely to earth and then resets automatically. DIN-rail mounting, hazardous area approvals and small footprint makes it easy to instal a FP32 surge protection device connected to a wide range of fieldbus components.

Installation ease
DIN rail mounting
Reliability
20kA surge protection for fieldbus systems
Function
Meets IEC61158-2:2003 for FOUNDATION fieldbus H1 and Profibus PA

Certifications and compliances

Europe (Baseefa):

  • Ex ia IIB T3 Ga
  • Ex ia IIC T4 Ga
  • -40°C ≤ Ta ≤ +70°C

Europe (Eaton):

  • Ex n IIC T4 Ga
  • -30°C ≤ Ta ≤ +70°C

International (IECEx):

  • Ex ia IIB T3 Ga
  • Ex ia IIC T4 Ga
  • -40°C ≤ Ta ≤ +70°C

USA (FM):

  • Class 3600: 2011, Class 3610: 2010, Class 3611: 2004, Class 3615: 2006, Class 3810: 1989 incl. Supp 1: 1995
  • ANSI/NEMA 250: 1991
  • ANSI/ISA 60079-0: 2009
  • ANSI/ISA 60079-11: 2009 
  • ISA-S12.0.01: 1998

Canada (FM):

  • C22.2 No. 213, 142, 94, 157, 30
  • ANSI/NEMA 250
  • CAN/CSA-E79-0, CAN/CSA-E79-11

Marine (Lloyds Register):

  • Test Specification No. 1, 2015 - Environmental Category ENV3 

Ambient temperature limits:

  • Working: -40°C to +70°C (-40°F to +158°F )
  • Storage: -40°C to +80°C  (-40°F to +176°F)

Design features

  • DIN-rail mounting for easy installation and automatic earthing (grounding)
  • 20kA maximum surge current per line
  • Plug connectors for quick and easy connection or rewiring
  • IEC61158-2:20034 compliant for Foundation™ fieldbus H1 and Profibus PA
  • 10 year product warranty
Specifications

Ordering information

Part Number Description Hazardous Area Certifications *
FP32   Fieldbus trunk and spur surge protection ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications
Download Links
X
Download Close