Knowledge Search
Download document () of 20
Surge protection

MTL LC30 load cell and weighing system surge protector

The Crouse-Hinds series LC30 surge protection device protects load cell and weighing system installations from possible malfunctions, or damage to individual strain-gauge bridges of associated electronic instrumentation, caused by severe overvoltages or impulse currents on signal cabling. 

Fully solid state, the LC30 clamps incoming surges immediately without causing undue leakage losses under normal conditions. Once the surge has passed, the device automatically resets to the passive state, allowing normal operations to continue. 

The advanced protection concept used in the LC30 also eliminates the expensive additional earthing systems specified by other suppliers so field installation is very simple indeed. The LC30 device is non-voltage producing, non energy storing ‘simple apparatus’ and as such, can be used in hazardous areas with appropriate self generated system documentation. The LC30 is also certified for use in legal metrology applications.

Safety
Suitable for individual strain-gauge bridges of associated electronic instrumentation
Reliability
Rugged weatherproof enclosure
Installation ease
indoor or outdoor applications

Certifications and compliances

  • Designed for use in Zone 2/Div2 hazardous areas
  • Certified for use in legal metrology applications
  • Certified in accordance with EN45501, NMi certification number TC2720, based upon OIML R60

Design features

  • Protects load cells, weighbridges, process weighing and silos
  • Certified for use in legal metrology applications
  • Reliable, high surge absorption capacity
  • Easy filed installation in rugged weatherproof enclosure
  • Can be used in intrinsically safe circuits without further certification
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close