Download document () of 20
Backup power, UPS, surge & IT power distribution

Eaton 93Li Lithium Battery Solution

93Li is Eaton's new high-efficiency lithium battery solution for data center applications.

Compatible with all Eaton UPS products, 93Li’s BMS is able to integrate communication with the UPS. Eaton’s 93Li lithium battery solution uses safe lithium iron phosphate battery modules which has also received CE marking and UL certification. With 93Li manufactured and pre-assembled in house, this provides a higher level of system integrity and customers are able to save on transport and installation costs. 

 

Applications: Suitable for hyperscale data centers. For high-performance computing with flexibility. And suitable for multi-tenant and colocation. For mission critical 24x7 uptime

Brochure: Download 93Li Lithium Battery System Brochure

 

Core features

Safe and secure

  • Uses lithium iron phosphate batteries, for the highest level of thermal stability and safety. Eaton strictly controls production processes and testing, secondary screening and secondary quality checks to ensure high product quality and internal consistency
  • Manufactured in Eaton’s leading facilities, strictly following high-quality processes and MES systems to ensure full product traceability
  • TÜV and CE marked, and UL certified - Two leading safety certifications
  • Built-in module level fire protection features

Integration

  • Compatible with all Eaton UPS products, 93Li’s BMS is able to integrate communication with the UPS
  • Pre-assembled shipment, making on-site installation costs 25% cheaper and offering high system integrity
Specifications

MODEL PARAMETERS

  Cell Module 8–Module Rack 9–Module Rack 10–Module Rack 8–Module Rack 10–Module Rack
93Li–128S–2W 93Li–144S–2W 93Li–160S–2W 93Li–128S–3W 93Li–160S–3W
Rated voltage (V) 3.2 51.2 409.6 460.8 512 409.6 512
Discharge cut-off voltage (V) 2.8 44.8 358.4 403.2 448 358.4 448
Charge cut-off voltage (V) 3.45 55.2 441.6 496.8 552 441.6 552
Series & Parallels 1S 16S2P 128S2P 144S2P 160S2P 128S2P 160S2P
Wiring method - - 2wires 2wires 2wires 3wires 3wires
Ah 50 100 100 100 100 100 100
Charging current (recommended/maximum) 0.3C/1.0C
Energy (kWh) 0.16 5.12 40.96 46.08 51.2 40.96 51.2
Maximum discharge power (kW) 0.706 22.6 180.8 203.4 226 180.8 226
Dimensions (W×D×H) 36.5×130×162 482×800×149.5 600×1000×2000
Weight (kg) 1.4 67 872 939 1006 872 1006
Communication port - CAN CAN/Modbus RTU/Modbus TCP 3x DO, 1x DI        
Altitude 2000 m
Storage temperature -20–65°C (25°C recommended)
Operating temperature 0 to 45°C (charge)
-20–60°C (discharge)
UPS Compatibility - - Eaton 9395P 200–1200,
Eaton 93E 15–500 kVA,
Eaton 93PR 125/200/300/600/1200
Eaton 9EHD industrial machine

Third–party 2–wire UPS with certain configuration*
Eaton 93PR 15-80kW
Third-party 3-wire UPS*
Battery cells, module, system certification / standard UL9540A, IEC62619, UL1973, UN38.3, CE, UN38.3, EMC, Seismic
Note: 1. Only dry contact communication is supported for third-party UPS.
Download Links
X
Download Close