Advanced Features
• Total protection against power surges, spikes,
nearby lightning strikes and line noise
• Up to 2160 joule rating
• Master on/off switch
• Instantaneous response time
• Visual alarm(s)
• Adible alarm on Pro models
• Circuit breaker and thermal fuse protection
• 360º rotating plug on Pro models
The Eaton Eclipse product line brings affordable surge protection to your PC, peripherals and other devices in the event of nearby lightning strikes, surges and spikes. In addition, Eclipse provides line noise reduction to minimize interference from the utility power. All Eclipse models include a load protected status LED to notify you in case of surge protection failure. On the EclipsePro and ProTel models, an audible alarm provides warning in combination with the LED.
EclipsePro and ProTel models feature a ground OK LED to warn of building wiring faults which can potentially interfere with Eclipse’s ability to arrest surges and spikes.
Eclipse is available in three models for individual applications:
• Eclipse Personal for home appliance or home/office PC use
• EclipsePro and Eclipse ProTel for professional use, including networked PCs, servers and business equipment
• Eclipse ProTel provides a fax/modem protector in addition to all the features of EclipsePro
Eclipse, your choice of surge suppressor where quality and affordability are a must.
PowerChain Management solutions
Test test test
Master On/Off Switch
Save energy by turning all
devices off when not needed.
“Load Protected” LED
indicates normal operation of surge
suppressor.
“Ground OK” LED
identifies correct AC ground for proper operation of surge suppressor.
Fax/Modem Protection
phone line is protected against surges and spikes for internet downloads and faxes.
Audible Alarm
provides audible indication of failed surge suppressor.
Standard Grounded Outlets
protect up to 5 devices.
3 Spaced Outlets
for protection of devices
with transfomer blocks