Download document () of 20
Discontinued

001624
Model code: +E8-MCS

Eaton Moeller® series MCS Pipe fitting, cutting ring

General specifications

Product Name
Eaton Moeller® series MCS Accessory Tube Fitting
Catalog Number
001624
EAN
4015080016243
Model Code
+E8-MCS
Product Length/Depth
100 mm
Product Height
43 mm
Product Width
90 mm
Product Weight
0.16 kg
Certifications
CSA
CSA Class No.: 3211-06
CSA-CC22.2 No. 14
CSA File No.: 012528
Catalog Notes
Article no. for ordering with basic unit

General

Accessory/spare part type
Connection technique
Product category
Accessories
Type
Compression fitting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.