Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-160600
Product Length/Depth
1.56 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.17 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special features
None
Installation Type
Screw-in Cartridge
Pressure Setting
.21 b
Pilot Piston Seal
Yes
Flow rate
76 LQ
Size
10
Operation
Direct Acting
Pressure Rating
350 b
Housing
No
Number of Housing Ports
2
Seal Type
Viton
Cracking pressure
.21 b
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-10-2
Number of Valve Ports
2
Function
Check Valve
Port Type
Cartridge Only
Orifice Size
.622 IN
Style
Poppet
Valve Material
Cartridge only
Operating Temperature
-40°C to +120°C
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton