Download document () of 20

044001
Model code: K240/5

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 400A, 5p, flat/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
044001
EAN
4015080440017
Model Code
K240/5
Product Length/Depth
200 mm
Product Height
215 mm
Product Width
236 mm
Product Weight
4.393 kg
Compliances
RoHS conform

Delivery program

Type
  • Accessory panel building
  • General switchboard accessory
Accessory/spare part type
Terminals, 160 – 1000 A
Terminations
Nominal current
400 A
Number of poles
Five-pole

Technical data - electrical

Rated insulation voltage (Ui)
1000 VAC
Rated operation current (Ie)
400 A

Technical data - mechanical

Mounting method
Screw
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
10
Number of connections (Greater Than 250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
10
Number of inputs
1
Number of outputs
2
Terminal capacity (aluminum cable)
95 mm² - 185 mm² (1x)
50 mm² - 95 mm² (2x)
Terminal capacity (conductor)
25 mm x 15 mm
Terminal capacity (copper band)
16 mm x 0.8 mm (10x) for flat strip
16 mm x 0.8 mm (6x) for flat strip
Terminal capacity (copper/aluminum cable)
50 mm² - 240 mm² (1x)
25 mm² - 120 mm² (2x)
Conductor cross section, input - min
25 mm²
Conductor cross section, input - max
120 mm²
Conductor cross section, input AWG - min
4 mm²
Conductor cross section, input AWG - max
4 mm²
Conductor cross section, output - min
25 mm²
Conductor cross section, output - max
240 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, output AWG - max
0 mm²

Additional information

Features
Contact safe
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Suitable for
Fine strand conductors
Useful for stranded conductors
Used with
Accessory panel building
General switchboard accessory

Export product specification