Download document () of 20

051123
Model code: GA-O/I23

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, MCB enclosure CI23

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
051123
EAN
4015080511236
Model Code
GA-O/I23
Product Length/Depth
20 mm
Product Height
188 mm
Product Width
250 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Delivery program

Type
  • MCB enclosure modular system
  • One row
  • Prepared enclosure
  • xEnergy Safety Ci
Model
Other
Accessory/spare part type
Protective shroud
Color
Gray

Technical data - mechanical

Unit type
Modular system
Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Prepared enclosure
RAL-number
7035
Special features
Protection against direct contact with inscription label
Used with
CI23…
TG23

Export product specification