Download document () of 20

074155
Model code: D200-CI43

Eaton xEnergy Safety Ci LV systems LV switchgear. Cap, transparent smoky gray, HxWxD=250x375x100mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure cover
Catalog Number
074155
EAN
4015080741558
Model Code
D200-CI43
Product Length/Depth
140 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
2.007 kg
Compliances
RoHS conform

Delivery program

Type
  • Basic enclosure
  • Enclosure cover
  • xEnergy Safety Ci
Accessory/spare part type
Enclosure cover without apertures
Color
Transparent, smoky gray
Other

Technical data - mechanical

Unit type
Modular system
Surface finishing
Untreated
Mounting depth
200 mm
Material
Plastic
Cover/door type
Transparent
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
16 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
17 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
16 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
32 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
34 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
33 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65, with base unit
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Functions
Basic enclosure
RAL-number
0
Special features
Sealable cover fasteners
Suitable for
Outdoor set-up
Used with
U-CI43…
Enclosure cover
xEnergy Safety Ci
Basic enclosure

Export product specification