Download document () of 20

077250
Model code: TM-2-8293/E

Eaton Moeller® series TM ON-OFF switches, TM, 10 A, flush mounting, 2 contact unit(s), Contacts: 4, 90 °, maintained, With 0 (Off) position, 0-1, Design number 8293

General specifications

Product Name
Eaton Moeller® series TM On-off switch
Catalog Number
077250
EAN
4015080772507
Model Code
TM-2-8293/E
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.038 kg
Certifications
Certified by UL for use in Canada
CE
UL report applies to both US and Canada
UL File No.: E36332
IEC/EN 60947-5-1
VDE 0660
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 14-05
IEC/EN 60947-3
UL 508
IEC/EN 60947
CSA-C22.2 No. 94
UL

Features & Functions

Fitted with:
Black thumb grip and front plate
Inscription
0-1
Number of poles
4

General

Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Lifespan, mechanical
1,000,000 Operations
Mounting method
Flush mounting
Mounting position
As required
Number of contact units
2
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Control switches
Rated impulse withstand voltage (Uimp)
4000 V AC
Suitable for
Front mounting 4-hole
Switching angle
90 °
Type
ON-OFF switch

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity
2 x 1,5 mm², solid or stranded
1 x 1.5 mm², flexible
14 AWG, solid or flexible with ferrule
2 x 1.0 mm², flexible with ferrules to DIN 46228
2 x 1.5 mm², flexible
1 x 1.0 mm², flexible with ferrules to DIN 46228
1 x 1.5 mm², solid or stranded
Screw size
M2.5, Terminal screw
Tightening torque
0.4 Nm, Screw terminals
3.5 lb-in, Screw terminals

Electrical rating

Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Rated operational voltage (Ue) at AC - max
500 V
Rated uninterrupted current (Iu)
10 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Short-circuit protection rating
10 A gG/gL, Fuse, Contacts

Switching capacity

Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Black
Actuator function
With 0 (Off) position
Maintained
Actuator type
Short thumb-grip

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Rated operational current for specified heat dissipation (In)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification