
Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 100A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, square-body with knife blade contact, Ceramic body
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHG1B-690
|
UPC |
051712390293
|
EAN |
5027590428248
|
Product Length/Depth |
135 mm
|
Product Height |
63 mm
|
Product Width |
40 mm
|
Product Weight |
434 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
100 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH1
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD1-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD1-D Triple pole NH Fuse base |