Download document () of 20

105527
Model code: BPZ-NZM3-400-MV-RH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate & front plate for H x W = 500 x 400 mm, NZM3, vertical, with door coupling rotary handle, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
105527
EAN
4015081053049
Model Code
BPZ-NZM3-400-MV-RH-W
Product Length/Depth
35 mm
Product Height
505 mm
Product Width
325 mm
Product Weight
3 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Vertical
Horizontal
Material
Sheet steel
Steel
Housing material
Sheet steel
Suitable for width
400 mm

Additional information

Features
Perforated
Functions
Additional equipment
Suitable for
Single mounting
Used with
NZM3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.