Download document () of 20

106451
Model code: BPZ-TSB-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail terminal support W = 1200 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
106451
EAN
4015081062218
Model Code
BPZ-TSB-1200
Product Length/Depth
60 mm
Product Height
35 mm
Product Width
1120 mm
Product Weight
1.05 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Application
Rail
Amperage rating
0 A

Technical data - mechanical

Surface finishing
Galvanized
Surface of the contact rail
Galvanized
Mounting method
Direct mounting
Floor standing distribution board
Horizontal
Mounting position
Horizontal
Material
Steel
Number of connections
0
Connection size, connection facility
Other
Tightening torque - max
0 Nm
Clearance from back plate
50 mm
Housing material
Sheet steel
Rail length
0 mm
Thickness
1.5 mm

Additional information

Functions
Additional equipment

Export product specification