Download document () of 20

111338
Model code: BPZ-BR/WB3S/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Connecting flange, WB3S/2

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111338
EAN
4015081108992
Model Code
BPZ-BR/WB3S/2
Product Length/Depth
175 mm
Product Height
5 mm
Product Width
225 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Accessory/spare part type
Mounting frame
Accessory

Technical data - mechanical

Mounting method
Flush mounting
Material
Sheet steel

Additional information

Functions
Additional equipment

Export product specification