Download document () of 20

111349
Model code: BP-SP-12-W-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H1260mm, white

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111349
EAN
4015081109104
Model Code
BP-SP-12-W-PSN
Product Length/Depth
240 mm
Product Height
1280 mm
Product Width
50 mm
Product Weight
6.7 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Enclosure side plates
Application
Mounting side wall
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Unit type
Modular system
Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Modular spacing
0 mm
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
1260 mm

Additional information

Functions
Wall-mounting distribution system
Additional equipment
RAL-number
9016
Special features
Pair (for right and left), incl. screws
Suitable for
Side panel use
Used with
Wall-mounting distribution system
Accessory
Accessory consideration
Service distribution board IVS

Export product specification