Download document () of 20
Discontinued

116032
Model code: SWD4-SM8-20

Eaton SWD4 Housing bushing socket, SmartWire-DT, plug, M20, for SWD4-SF8 socket for round cable

General specifications

Product Name
Eaton SWD4 Accessory Housing bushing socket
Catalog Number
116032
EAN
4015081157723
Model Code
SWD4-SM8-20
Product Length/Depth
144 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.026 kg
Certifications
UL File No.: E29184
CSA Class No.: 3211-07
UL
UL Category Control No.: NKCR
CSA
CSA File No.: 2324643
EN 50178
IEC/EN 61131-2
Catalog Notes
not relevant

General

Degree of protection
IP20 (according to IEC/EN 60529, EN 50178, VBG 4)
IP20
Product category
SmartWire-DT accessories

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Environmental conditions
Condensation: prevent with appropriate measures
Operating temperature - min
-25 °C
Operating temperature - max
55 °C
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Communication

Connection type
Connection 2: SWD-OUT, 8 cables
Connection 1: M20 Plug, 8-pole

Input/Output

Number of insertion cycles
500

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification