Download document () of 20

116180
Model code: XVTL-S-6/18-PAIR

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Side wall, for HxD=1800x600mm, IP40, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl side panel
Catalog Number
116180
EAN
4015081159192
Model Code
XVTL-S-6/18-PAIR
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
22.2 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.