Download document () of 20

116556
Model code: XVTL-SO/AT-5

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Cable anchoring rail kit, W=500mm, for plinth

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116556
EAN
4015081162987
Model Code
XVTL-SO/AT-5
Product Length/Depth
260 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.55 kg
Compliances
RoHS conform

Product specifications

Used with
Cable strain relief
Accessory
Control centres XVTL
Special features
Order strain relief rail (XAR…) separately\nStrain relief rail can be fitted at any depth
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Base adapters
Color
Other
Unit type
Accessories
Load capacity - max
100 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for length/depth
500 mm
Material
Steel
Model
Other
Suitable for
Cable patch
Functions
For mounting in heavy load base
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.