Download document () of 20
To be discontinued

119278
Model code: BPZ-FPK-800/350-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=350x800mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119278
EAN
4015081174157
Model Code
BPZ-FPK-800/350-BL
Product Length/Depth
40 mm
Product Height
355 mm
Product Width
725 mm
Product Weight
1.017 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Untreated
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Plastic
Number of height units
0
Cable entry type
Blind
Housing material
Plastic
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification