Download document () of 20
Discontinued

121619
Model code: C22-PVS45P-MS1-K02

Eaton Moeller® series C22 Emergency-stop, Palm-tree shape, 45 mm, Key-release, MS1, 2 NC, Screw connection, Not suitable for master key systems

General specifications

Product Name
Eaton Moeller® series M22 Pushbutton
Catalog Number
121619
EAN
4015081194377
Model Code
C22-PVS45P-MS1-K02
Product Length/Depth
95 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.072 kg
Compliances
CE Marked
RoHS conform

Features & Functions

Unlocking method
Key-release

General

Degree of protection
IP67/IP69K
NEMA 4X, 13
Mounting method
Built-in
Opening diameter
22.5 mm

Ambient conditions, mechanical

Mounting position
As required

Contacts

Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0

Export product specification

Certification reports

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.