Download document () of 20

135919
Model code: E57-18GE16-D1DB

Eaton Moeller® series E57 Proximity switch, E57 Global Series, 1 NC, 2-wire, 10 - 30 V DC, M18 x 1 mm, Sn= 16 mm, Non-flush, NPN/PNP, Metal, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135919
EAN
4015081327126
Model Code
E57-18GE16-D1DB
Product Length/Depth
114.3 mm
Product Height
12.7 mm
Product Width
25.4 mm
Product Weight
0.09 kg
Certifications
CSA-C22.2 No. 14
CSA File No.: 224447
CSA
CE
IEC/EN 60947-5-2
CSA Class No.: 4652-04 / 4652-84
UL 508
UL File No.: CSA report applies to both US and Canada

Product specifications

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Voltage type
DC
Mounting method
Non-flush mounting
Material
Metal
Connection type
Plug-in connection M12 x 1
2-wire
Installation type
Not flat
Degree of protection
IP69
IP67
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
3 - 100 mA (Ie)
Residual current
0.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
500 Hz
Voltage rating - max
30 V
Product category
E57 Global Series
Switching output type
PNP/NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
16 mm
Repeatability
2 %
Sensor length
79 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.