Download document () of 20

141862
Model code: XNNFRS-M12X70-8

Eaton xEnergy Main LV systems LV switchgear, Saucer head screw, M12x70, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141862
EAN
4015081385942
Model Code
XNNFRS-M12X70-8
Product Length/Depth
76.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.087 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.