Download document () of 20

143861
Model code: EPTV-E

EPTV-E. Mounting rail connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143861
EAN
4015081403950
Model Code
EPTV-E
Product Length/Depth
44 mm
Product Height
64 mm
Product Width
28.5 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Delivery program

Model
Singular profile
Color
Other

Technical data - mechanical

Surface protection
Other
Material
Other
Material thickness
11 mm
Material quality
Other
Load bearing capacity
0 kN
Area moment of inertia Iy
0 cm⁴
Area of inertia Iz
0 cm⁴
Moment of resistance Wy
0 cm³
Moment of resistance Wz
0 cm³
Hole width
0 mm
Perforation type
None
Profile shape
Other
Slit width
0 mm

Additional information

RAL-number
0

Export product specification