Download document () of 20

143881
Model code: EP75AP

Eaton xEnergy Basic front plate EP75AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143881
EAN
4015081404155
Model Code
EP75AP
Product Length/Depth
41.5 mm
Product Height
750 mm
Product Width
750 mm
Product Weight
2.18 kg
Compliances
RoHS conform

Technical data - mechanical

Surface finishing
Untreated
Material
Plastic
Number of height units
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.