Download document () of 20

151205
Model code: XDSF20-50-MC

Eaton xEnergy Main LV systems LV switchgear. Busbar support set, for dropper bar, 3/4p, 2000A, 50kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151205
EAN
4015081480005
Model Code
XDSF20-50-MC
Product Length/Depth
350 mm
Product Height
170 mm
Product Width
200 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.