Download document () of 20

167278
Model code: R-SHEAT-50W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Safety radiant heater, 50W

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167278
EAN
4015081637782
Model Code
R-SHEAT-50W
Product Length/Depth
30 mm
Product Height
45 mm
Product Width
75 mm
Product Weight
0.95 kg
Compliances
RoHS conform

Technical data - electrical

Voltage type
AC
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at DC - min
0 V
Voltage rating at DC - max
0 V
Rated power
50 W
Continuous heating power at 10°C
50 W

Technical data - mechanical

Degree of protection (IP)
IP44

Additional information

NEMA Rating
Other

Export product specification