Eaton Moeller® series SOL30 Safety Fireman's switch, for 4 strings, 25A, MC4
Product Name |
Eaton Moeller® series SOL30 Safety Fireman's switch
|
Catalog Number |
168102
|
EAN |
4015081646791
|
Model Code |
SOL30X4-SAFETY-MC4-U(230V50HZ)
|
Product Length/Depth |
150 mm
|
Product Height |
410 mm
|
Product Width |
375 mm
|
Product Weight |
6.8 kg
|
Certifications |
IEC/EN 60 947-3
|
Catalog Notes |
MC4 connector (Stäubli)
|
Actuator type |
Turn button
|
Enclosure material |
Plastic
|
Features |
Complete device in housing
|
Fitted with: |
0 (off) position
Retraction in 0-position |
Number of poles |
Two-pole
|
Application |
|
Connection type |
MC4, Outputs
MC4, Inputs |
Degree of protection |
IP65
|
Degree of protection (front side) |
IP65
NEMA Other |
Lifespan, electrical |
1,500 Operations
|
Lifespan, mechanical |
100,000 Operations
|
Model |
On/Off switch
|
Operating frequency |
120 Operations/h
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product Category |
|
Rated impulse withstand voltage (Uimp) |
8000 V
|
Suitable for |
Ground mounting
|
Utilization category |
DC-21 A
DC-PV1 (EN 60947-3) DC-PV2 (EN 60947-3) |
Utilization category |
DC-21 A
DC-PV1 (EN 60947-3) DC-PV2 (EN 60947-3) |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
60 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
1
|
Number of auxiliary contacts (normally open contacts) |
1
|
Rated operational current (Ie) |
30 A at AC-21A
30 A at DC-PV1 10 A at DC-PV2 |
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
0 A
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Rated operational voltage (Ue) at AC - max |
1000 V
|
Rated uninterrupted current (Iu) |
30 A
|
Resistance |
7 mΩ (internal)
|
Rated short-circuit making capacity (Icm) |
0.32 kA (up to 440 V, 50/60 Hz)
|
Rated short-time withstand current (Icw) |
0.36 kA
|