Download document () of 20

168983
Model code: S811+R13P3S

Eaton S811 Soft starter, 135 A, 200 - 600 V AC, Us= 24 V DC, with control unit and pump algorithm, Frame size R

General specifications

Product Name
Eaton S811 Soft starter
Catalog Number
168983
EAN
4015081654796
Model Code
S811+R13P3S
Product Length/Depth
168.6 mm
Product Height
201.2 mm
Product Width
111.3 mm
Product Weight
4.8 kg
Certifications
CSA-C22.2 No. 14
CSA
UL File No.: E202571
CSA22.2-14-1995
CE
UL 508
CSA File No.: LR 353
UL
CCC
GB14048
C-Tick
IEC/EN 60947-4-2
UL Category Control No.: NMFT
CSA Class No.: 3211-06, 2411-01

Product specifications

Amperage Rating
42-135A
Special features
30 second ramp or 450% current limit at 50°C, inside-the-delta connection, pump control and extended ramp functions
Type
Soft starter for three-phase loads, with control unit and pump algorithm
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass contacts
Motor overload protection
Internal bypass
Display
Pollution degree
3
Class
Adjustable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V
Frame size
R
Altitude
Above 2000 m with 0.5 % derating per 100 m
Max. 2000 m
Number of inputs
1 (current input)
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-50 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP
Assigned motor power at 600 V, 60 Hz, 3-phase
125 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
75 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
150 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
200 HP
Equipment heat dissipation, current-dependent Pvid
25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
600 V
Mains voltage - min
200 V
Rating
30 kW at 230 V, 55 kW at 380-400 V, 59 kW at 440 V
Output voltage
120 V AC/DC (relay outputs)
Number of outputs
2 Relay Outputs (programmable)
Screwdriver size
4 mm Hexagon socket-head screw, Terminal screw, Main cables
0.6 x 3.5 mm, Terminal screws, Control circuit cables
Voltage type
DC
Rated operational voltage (Ue) - min
200 V
Rated power three-phase motor, inline, at 230 V
37 kW
Rated power three-phase motor, inline, at 400 V
75 kW
Rated power three-phase motor, inside delta, at 230 V
75 kW
Rated power three-phase motor, inside delta, at 400 V
132 kW
Static heat dissipation, non-current-dependent Pvs
25 W
Voltage rating - max
600 V
Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Mounting position
As required
Input current
4 - 20 mA (Analog inputs)
Drop-out voltage
0 - 3 V, DC operated
Overvoltage category
II
Degree of protection
IP00
NEMA Other
Current consumption
150 mA, Control circuit, Digital inputs, External 24 V
100 mA, Control circuit, Digital inputs, External 24 V (no-load)
10 A/150 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
1000 mA, Control circuit, Regulator supply
Functions
Min. ramp time 1 s - fast switching (semiconductor contactor)
Overload monitoring
Single direction
Suppression of DC components for motors
Suppression of closing transients
Underload monitoring
Soft start function
Current limitation
Potential isolation between power and control sections
Delay time
0 - 120 s, Soft start function, Ramp times
Overload cycle
AC-53a: 4.0 - 32: 99 - 3
Drop-out time
100 ms, DC operated
Pick-up voltage
21.6 - 26.4 V DC
Radio interference class
Class A (EN 55011)
Fault memory
10 Faults
Pick-up time
100 ms at DC
Interfaces
Modbus RTU (built-in)
Kickstart
100% (Kickstart voltage)
Max. 2000 ms (Kickstart Duration)
Rated control voltage (Uc)
24 V DC (-10 %/+10 %)
24 V DC
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
1 x (2.5 - 95) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
2 x (1 - 2.5) mm², Control circuit cables
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
660 V
Rated operational current (Ie) at AC-11
3 A
Rated operational current (Ie) at AC-53
135 A
Rated operational current (Ie) at AC-53, in-delta
234 A
Rated operational current for specified heat dissipation (In)
135 A
Rated operational power at 220/230 V, 50 Hz
37 kW
Rated operational power at 400 V, 50 Hz
75 kW
Rated operational power at 500 V, 50 Hz
90 kW
Rated operational power in-delta at 220/230 V, 50 Hz
75 kW
Rated operational power in-delta at 400 V, 50 Hz
132 kW
Rated operational power in-delta at 500 V, 50 Hz
160 kW
Rated operational voltage (Ue) - max
600 V
Ramp/run-up time
360 s
Shock resistance
15 g, Mechanical
Suitable for
Branch circuits, not as BCPD, (UL/CSA)
Tightening torque
11.3 Nm
0.4 Nm, Screw terminals, Control circuit cables
Short-circuit protection rating
NZMN2-S160, Type “1” coordination, Main conducting paths
Start voltage
Max. 85 %, Soft start function, Start voltage = turn-off voltage
Startup class
CLASS 10 (star-delta replacement)
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 30 (6 x Iₑ for 30 s)
Terminal capacity (flexible with ferrule)
1 x (2.5 - 4) mm², Control circuit cables
1 x (2.5 - 95) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
2 x (1 - 2.5) mm², Control circuit cables
1 x (2.5 - 95) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (14 - 12), Control circuit cables
1 x (14 - 12), Control circuit cables
1 x (14 - 4/0), Main cables

Export product specification