Download document () of 20

170267
Model code: ASNH185CP123

Eaton Distribution parts. Connection area cover, size 1-3

General specifications

Product Name
Eaton Distribution parts
Catalog Number
170267
EAN
4015081667673
Model Code
ASNH185CP123
Product Length/Depth
104 mm
Product Height
149 mm
Product Width
100 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
NH-safety cover
Construction size
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.