Download document () of 20

170E7533

Fuse-link, high speed, 250 A, AC 3.6 kV, special DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7533
UPC
051712213684
EAN
5996516007075
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
760 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
3600 V
Watt losses
125 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification