Download document () of 20

170H0049

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, Switch K2, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0049
UPC
051712214803
EAN
5027590438971
Product Length/Depth
155 mm
Product Height
90 mm
Product Width
45 mm
Product Weight
746.43 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.