Download document () of 20

170M1413
Model code: FUSE 40A 690V 000TN/80 GR UC

Fuse-link, high speed, 40 A, AC 690 V, DIN 000, gR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1413
UPC
051712216791
EAN
5027590332873
Model Code
FUSE 40A 690V 000TN/80 GR UC
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
147.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
40 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
460 at 660 V
Pre arc (I2T)
69
Watt losses
12 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification