Download document () of 20

170M3460
Model code: FUSE 63A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 63 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3460
UPC
051712799928
EAN
5027590447829
Model Code
FUSE 63A 690V 1*BKN/50 AR UC
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
261.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
63 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
770 at 660 V
Pre arc (I2T)
115
Watt losses
14 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification