Download document () of 20

170M4144
Model code: FUSE 450A 1250V 1/110 AR CU

Eaton Bussmann series high speed square body fuse, 450A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 250000 , Clearing at 1250V: 335000, square body with centre-bolted tags (slotted), Top fuse status indicator, 80W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4144
UPC
051712257800
EAN
5027590451390
Model Code
FUSE 450A 1250V 1/110 AR CU
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
501 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
250000 at 1000 V, 335000 at 1250 V
Pre arc (I2T)
42000
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification